Unit of Measure

Specifications

Bore d

N/A 60.000 mm

Outside Diameter D1

N/A 110.0000 mm

Width B

N/A 28.00 mm

Fillet Radius ra

N/A 1.50 mm

Grease Speed Rating n1

N/A 3800 rpm

Basic Dynamic Radial Load Rating C

N/A 31200 N

Basic Static Radial Load Rating Co

N/A 12200 N