Unit of Measure

Specifications

Bore d

85.000 mm

Outside Diameter D1

180.0000 mm

Width B

41.00 mm

Fillet Radius ra

2.50 mm

Grease Speed Rating n1

3400 rpm

Oil Speed Rating n2

4000 rpm

Basic Dynamic Radial Load Rating C

97500 N

Basic Static Radial Load Rating Co

38000 N