Unit of Measure

Specifications

Bore d

50.000 mm

Outside Diameter D1

110.0000 mm

Width B

27.00 mm

Fillet Radius ra

2.00 mm

Grease Speed Rating n1

5600 rpm

Oil Speed Rating n2

6700 rpm

Basic Dynamic Radial Load Rating C

43600 N

Basic Static Radial Load Rating Co

14000 N