Unit of Measure

Specifications

Bore d

N/A 25.000 mm

Outside Diameter D1

N/A 62.0000 mm

Width B

N/A 17.00 mm

Fillet Radius ra

N/A 1.00 mm

Grease Speed Rating n1

N/A 9500 rpm

Oil Speed Rating n2

N/A 12000 rpm

Basic Dynamic Radial Load Rating C

N/A 19000 N

Basic Static Radial Load Rating Co

N/A 5400 N