Unit of Measure

Specifications

Bore d

N/A 130.000 mm

Outside Diameter D1

N/A 230.0000 mm

Width B

N/A 46.00 mm

Fillet Radius ra

N/A 2.50 mm

Grease Speed Rating n1

N/A 2600 rpm

Oil Speed Rating n2

N/A 3200 rpm

Basic Dynamic Radial Load Rating C

N/A 127000 N

Basic Static Radial Load Rating Co

N/A 58500 N