Unit of Measure

Specifications

Bore d

100.000 mm

Outside Diameter D1

215.0000 mm

Width B

47.00 mm

Fillet Radius ra

2.50 mm

Grease Speed Rating n1

3000 rpm

Oil Speed Rating n2

3600 rpm

Basic Dynamic Radial Load Rating C

174000 N

Basic Static Radial Load Rating Co

140000 N

Grease Speed Rating Open/Shielded n1

3000 rpm

Oil Speed Rating Open/Shielded n2

3600 rpm

Sealed Speed Rating n3

2100 rpm

Accessories

One Shield