Unit of Measure

Specifications

Bore d

N/A 55.000 mm

Outside Diameter D1

N/A 120.0000 mm

Width B

N/A 29.00 mm

Fillet Radius ra

N/A 2.00 mm

Grease Speed Rating n1

N/A 5600 rpm

Oil Speed Rating n2

N/A 6700 rpm

Basic Dynamic Radial Load Rating C

N/A 71500 N

Basic Static Radial Load Rating Co

N/A 45000 N

Grease Speed Rating Open/Shielded n1

N/A 5600 rpm

Oil Speed Rating Open/Shielded n2

N/A 6700 rpm

Sealed Speed Rating n3

N/A 3800 rpm

Accessories

N/A One Seal