Unit of Measure

Specifications

Bore d

N/A 120.000 mm

Outside Diameter D1

N/A 215.0000 mm

Width B

N/A 40.00 mm

Fillet Radius ra

N/A 2.00 mm

Grease Speed Rating n1

N/A 2800 rpm

Oil Speed Rating n2

N/A 3400 rpm

Basic Dynamic Radial Load Rating C

N/A 146000 N

Basic Static Radial Load Rating Co

N/A 118000 N

Grease Speed Rating Open/Shielded n1

N/A 2800 rpm

Oil Speed Rating Open/Shielded n2

N/A 3400 rpm

Sealed Speed Rating n3

N/A 1900 rpm

Accessories

N/A Snap-Ring