Unit of Measure

Specifications

Bore d

N/A 60.000 mm

Outside Diameter D1

N/A 110.0000 mm

Width B

N/A 22.00 mm

Fillet Radius ra

N/A 1.50 mm

Grease Speed Rating n1

N/A 6000 rpm

Oil Speed Rating n2

N/A 7000 rpm

Basic Dynamic Radial Load Rating C

N/A 47500 N

Basic Static Radial Load Rating Co

N/A 32500 N

Grease Speed Rating Open/Shielded n1

N/A 6000 rpm

Oil Speed Rating Open/Shielded n2

N/A 7000 rpm

Sealed Speed Rating n3

N/A 4000 rpm

Accessories

N/A Two Seals