Unit of Measure

Specifications

Bore d

N/A 55.000 mm

Outside Diameter D1

N/A 100.0000 mm

Width B

N/A 21.00 mm

Fillet Radius ra

N/A 1.50 mm

Grease Speed Rating n1

N/A 6300 rpm

Oil Speed Rating n2

N/A 7500 rpm

Basic Dynamic Radial Load Rating C

N/A 43600 N

Basic Static Radial Load Rating Co

N/A 29000 N

Grease Speed Rating Open/Shielded n1

N/A 6300 rpm

Oil Speed Rating Open/Shielded n2

N/A 7500 rpm

Sealed Speed Rating n3

N/A 4300 rpm

Accessories

N/A Shield & Seal