Unit of Measure

Specifications

Bore d

N/A 50.000 mm

Outside Diameter D1

N/A 90.0000 mm

Width B

N/A 20.00 mm

Fillet Radius ra

N/A 1.00 mm

Grease Speed Rating n1

N/A 7000 rpm

Oil Speed Rating n2

N/A 8500 rpm

Basic Dynamic Radial Load Rating C

N/A 35100 N

Basic Static Radial Load Rating Co

N/A 23200 N

Grease Speed Rating Open/Shielded n1

N/A 7000 rpm

Oil Speed Rating Open/Shielded n2

N/A 8500 rpm

Sealed Speed Rating n3

N/A 4800 rpm

Accessories

N/A Two Shields & Snap-Ring