Unit of Measure

Specifications

Bore d

N/A 15.000 mm

Outside Diameter D1

N/A 35.0000 mm

Width B

N/A 11.00 mm

Fillet Radius ra

N/A 0.64 mm

Grease Speed Rating n1

N/A 19000 rpm

Oil Speed Rating n2

N/A 24000 rpm

Basic Dynamic Radial Load Rating C

N/A 7800 N

Basic Static Radial Load Rating Co

N/A 3250 N

Grease Speed Rating Open/Shielded n1

N/A 19000 rpm

Oil Speed Rating Open/Shielded n2

N/A 24000 rpm

Sealed Speed Rating n3

N/A 13000 rpm

Accessories

N/A Shield & Seal