Unit of Measure

Specifications

Bore d

N/A 12.000 mm

Outside Diameter D1

N/A 32.0000 mm

Width B

N/A 10.00 mm

Fillet Radius ra

N/A 0.60 mm

Fillet Radius rb

N/A 0.30 mm

Grease Speed Rating n1

N/A 51000 rpm

Oil Speed Rating n2

N/A 78000 rpm

Basic Dynamic Radial Load Rating C

N/A 8190 N

Basic Static Radial Load Rating Co

N/A 3900 N