Unit of Measure

Specifications

Bore d

35.000 mm

Outside Diameter D1

62.0000 mm

Width B

14.00 mm

Fillet Radius ra

1.00 mm

Fillet Radius rb

0.30 mm

Grease Speed Rating n1

23000 rpm

Oil Speed Rating n2

36000 rpm

Basic Dynamic Radial Load Rating C

18600 N

Basic Static Radial Load Rating Co

13200 N