Unit of Measure

Specifications

X-L-O Part Number

N/A 90-47

Bore d

N/A 41.280 mm

Outside Diameter D1

N/A 87.3100 mm

Width B

N/A 41.28 mm

Fillet Radius ra

N/A 1.50 mm

Keyway e

N/A 42.2 mm

Keyway f

N/A 3.2 mm

Preload

N/A 180 lb

Grease Speed Rating Max. n1

N/A 3000 rpm

Oil Speed Rating Max. n2

N/A 5000 rpm

Oil Mist Speed Rating Max. n3

N/A 8000 rpm