Unit of Measure

Specifications

X-L-O Part Number

N/A 67-37

Bore d

N/A 31.750 mm

Outside Diameter D1

N/A 61.9100 mm

Width B

N/A 31.75 mm

Fillet Radius ra

N/A 1.00 mm

Keyway e

N/A 32.6 mm

Keyway f

N/A 3.2 mm

Preload

N/A 60 lb

Grease Speed Rating Max. n1

N/A 6000 rpm

Oil Speed Rating Max. n2

N/A 8000 rpm

Oil Mist Speed Rating Max. n3

N/A 12000 rpm