Unit of Measure

Specifications

X-L-O Part Number

N/A 30-27

Bore d

N/A 15.880 mm

Outside Diameter D1

N/A 38.1000 mm

Width B

N/A 25.40 mm

Fillet Radius ra

N/A 1.00 mm

Keyway e

N/A 16.4 mm

Keyway f

N/A 1.6 mm

Preload

N/A 30 lb

Grease Speed Rating Max. n1

N/A 10000 rpm

Oil Speed Rating Max. n2

N/A 12500 rpm

Oil Mist Speed Rating Max. n3

N/A 18000 rpm