Unit of Measure

Specifications

Bore d

190.000 mm

Outside Diameter D1

340.0000 mm

Width B

110.00 mm

Fillet Radius ra

3.00 mm

Fillet Radius rb

1.00 mm

Grease Speed Rating n1

1100 rpm

Oil Speed Rating n2

1500 rpm

Basic Dynamic Radial Load Rating C

488000 N

Basic Static Radial Load Rating Co

815000 N