Unit of Measure

Specifications

Bore d

55.000 mm

Outside Diameter D1

100.0000 mm

Width B

42.00 mm

Fillet Radius ra

1.50 mm

Fillet Radius rb

1.00 mm

Grease Speed Rating n1

4500 rpm

Oil Speed Rating n2

6000 rpm

Basic Dynamic Radial Load Rating C

79300 N

Basic Static Radial Load Rating Co

75000 N