Unit of Measure

Specifications

Bore d

N/A 17.000 mm

Outside Diameter D1

N/A 40.0000 mm

Width B

N/A 24.00 mm

Fillet Radius ra

N/A 0.64 mm

Fillet Radius rb

N/A 0.30 mm

Grease Speed Rating n1

N/A 11000 rpm

Oil Speed Rating n2

N/A 16000 rpm

Basic Dynamic Radial Load Rating C

N/A 19000 N

Basic Static Radial Load Rating Co

N/A 12000 N