Unit of Measure

Specifications

Bore d

12.000 mm

Outside Diameter D1

32.0000 mm

Width B

20.00 mm

Fillet Radius ra

0.64 mm

Fillet Radius rb

0.30 mm

Grease Speed Rating n1

13000 rpm

Oil Speed Rating n2

18000 rpm

Basic Dynamic Radial Load Rating C

12500 N

Basic Static Radial Load Rating Co

7500 N