Unit of Measure

Specifications

Bore d

80.000 mm

Outside Diameter D1

125.0000 mm

Width B

44.00 mm

Fillet Radius ra

1.00 mm

Fillet Radius rb

0.60 mm

Grease Speed Rating n1

3600 rpm

Oil Speed Rating n2

4600 rpm

Basic Dynamic Radial Load Rating C

79300 N

Basic Static Radial Load Rating Co

98000 N