Unit of Measure

Specifications

Bore d

17.000 mm

Outside Diameter D1

35.0000 mm

Width B

20.00 mm

Fillet Radius ra

0.30 mm

Fillet Radius rb

0.10 mm

Grease Speed Rating n1

15000 rpm

Oil Speed Rating n2

20000 rpm

Basic Dynamic Radial Load Rating C

12500 N

Basic Static Radial Load Rating Co

8500 N