Unit of Measure

Specifications

Bore d

260.000 mm

Outside Diameter D1

540.0000 mm

Width B

204.00 mm

Fillet Radius ra

5.00 mm

Fillet Radius rb

2.00 mm

Grease Speed Rating n1

880 rpm

Oil Speed Rating n2

1000 rpm

Basic Dynamic Radial Load Rating C

1210000 N

Basic Static Radial Load Rating Co

2500000 N