Unit of Measure

Specifications

Bore d

200.000 mm

Outside Diameter D1

420.0000 mm

Width B

160.00 mm

Fillet Radius ra

4.00 mm

Fillet Radius rb

1.50 mm

Grease Speed Rating n1

1200 rpm

Oil Speed Rating n2

1400 rpm

Basic Dynamic Radial Load Rating C

904000 N

Basic Static Radial Load Rating Co

1560000 N