Unit of Measure

Specifications

Bore d

45.000 mm

Outside Diameter D1

100.0000 mm

Width B

50.00 mm

Fillet Radius ra

1.50 mm

Fillet Radius rb

1.00 mm

Grease Speed Rating n1

5400 rpm

Oil Speed Rating n2

6400 rpm

Basic Dynamic Radial Load Rating C

95600 N

Basic Static Radial Load Rating Co

81500 N