Unit of Measure
Specifications
Bore d |
N/A 300.000 mm |
Outside Diameter D1 |
N/A 540.0000 mm |
Width B |
N/A 170.00 mm |
Fillet Radius ra |
N/A 4.00 mm |
Fillet Radius rb |
N/A 1.50 mm |
Grease Speed Rating n1 |
N/A 880 rpm |
Oil Speed Rating n2 |
N/A 1000 rpm |
Basic Dynamic Radial Load Rating C |
N/A 1140000 N |
Basic Static Radial Load Rating Co |
N/A 2400000 N |


