Unit of Measure

Specifications

Bore d

35.000 mm

Outside Diameter D1

80.0000 mm

Width B

42.00 mm

Fillet Radius ra

1.50 mm

Fillet Radius rb

1.00 mm

Grease Speed Rating n1

6000 rpm

Oil Speed Rating n2

8000 rpm

Basic Dynamic Radial Load Rating C

63700 N

Basic Static Radial Load Rating Co

49000 N