Unit of Measure

Specifications

Bore d

160.000 mm

Outside Diameter D1

290.0000 mm

Width B

96.00 mm

Fillet Radius ra

2.50 mm

Fillet Radius rb

1.00 mm

Grease Speed Rating n1

1300 rpm

Oil Speed Rating n2

1700 rpm

Basic Dynamic Radial Load Rating C

390000 N

Basic Static Radial Load Rating Co

560000 N