Unit of Measure

Specifications

Bore d

140.000 mm

Outside Diameter D1

250.0000 mm

Width B

84.00 mm

Fillet Radius ra

2.50 mm

Fillet Radius rb

1.00 mm

Grease Speed Rating n1

1600 rpm

Oil Speed Rating n2

2200 rpm

Basic Dynamic Radial Load Rating C

319000 N

Basic Static Radial Load Rating Co

430000 N