Unit of Measure

Specifications

Bore d

70.000 mm

Outside Diameter D1

125.0000 mm

Width B

48.00 mm

Fillet Radius ra

1.50 mm

Fillet Radius rb

1.00 mm

Grease Speed Rating n1

3400 rpm

Oil Speed Rating n2

4500 rpm

Basic Dynamic Radial Load Rating C

112000 N

Basic Static Radial Load Rating Co

112000 N