Unit of Measure

Specifications

Bore d

65.000 mm

Outside Diameter D1

120.0000 mm

Width B

46.00 mm

Fillet Radius ra

1.50 mm

Fillet Radius rb

1.00 mm

Grease Speed Rating n1

3600 rpm

Oil Speed Rating n2

4800 rpm

Basic Dynamic Radial Load Rating C

104000 N

Basic Static Radial Load Rating Co

100000 N