Unit of Measure

Specifications

Bore d

50.000 mm

Outside Diameter D1

90.0000 mm

Width B

40.00 mm

Fillet Radius ra

1.00 mm

Fillet Radius rb

0.60 mm

Grease Speed Rating n1

5100 rpm

Oil Speed Rating n2

6600 rpm

Basic Dynamic Radial Load Rating C

54000 N

Basic Static Radial Load Rating Co

54000 N