Unit of Measure

Specifications

Bore d

40.000 mm

Outside Diameter D1

68.0000 mm

Width B

30.00 mm

Fillet Radius ra

1.00 mm

Fillet Radius rb

0.30 mm

Grease Speed Rating n1

7600 rpm

Oil Speed Rating n2

9600 rpm

Basic Dynamic Radial Load Rating C

31900 N

Basic Static Radial Load Rating Co

29000 N