Unit of Measure

Specifications

Bore d

N/A 30.000 mm

Outside Diameter D1

N/A 55.0000 mm

Width B

N/A 26.00 mm

Fillet Radius ra

N/A 1.00 mm

Fillet Radius rb

N/A 0.30 mm

Grease Speed Rating n1

N/A 9600 rpm

Oil Speed Rating n2

N/A 12000 rpm

Basic Dynamic Radial Load Rating C

N/A 25500 N

Basic Static Radial Load Rating Co

N/A 21200 N