Unit of Measure

Specifications

Bore d

50.000 mm

Outside Diameter D1

110.0000 mm

Width B

54.00 mm

Fillet Radius ra

2.00 mm

Fillet Radius rb

1.00 mm

Grease Speed Rating n1

5300 rpm

Oil Speed Rating n2

7000 rpm

Basic Dynamic Radial Load Rating 40º C1

87100 N

Basic Static Radial Load Rating 15º Co1

72000 N

Width Plain C2

76100 N

Shielded or Sealed Co2

52000 N