Unit of Measure

Specifications

Bore d

N/A 40.000 mm

Outside Diameter D1

N/A 110.0000 mm

Width B

N/A 54.00 mm

Fillet Radius ra

N/A 2.00 mm

Fillet Radius rb

N/A 1.00 mm

Grease Speed Rating n1

N/A 4300 rpm

Oil Speed Rating n2

N/A 5600 rpm

Basic Dynamic Radial Load Rating C

N/A 114000 N

Basic Static Radial Load Rating Co

N/A 90000 N