Unit of Measure

Specifications

Bore d

70.000 mm

Outside Diameter D1

180.0000 mm

Width B

84.00 mm

Fillet Radius ra

2.50 mm

Fillet Radius rb

1.00 mm

Grease Speed Rating n1

2400 rpm

Oil Speed Rating n2

4300 rpm

Basic Dynamic Radial Load Rating C

260000 N

Basic Static Radial Load Rating Co

255000 N