Unit of Measure

Specifications

Bore d

N/A 35.000 mm

Outside Diameter D1

N/A 80.0000 mm

Width B

N/A 42.00 mm

Fillet Radius ra

N/A 1.50 mm

Fillet Radius rb

N/A 1.00 mm

Grease Speed Rating n1

N/A 6000 rpm

Oil Speed Rating n2

N/A 8000 rpm

Basic Dynamic Radial Load Rating C

N/A 62400 N

Basic Static Radial Load Rating Co

N/A 49000 N