Unit of Measure

Specifications

Bore d

N/A 210.000 mm

Outside Diameter D1

N/A 440.0000 mm

Width B

N/A 168.00 mm

Fillet Radius ra

N/A 4.00 mm

Fillet Radius rb

N/A 1.50 mm

Grease Speed Rating n1

N/A 1200 rpm

Oil Speed Rating n2

N/A 1500 rpm

Basic Dynamic Radial Load Rating C

N/A 852000 N

Basic Static Radial Load Rating Co

N/A 1600000 N