Unit of Measure

Specifications

Bore d

N/A 35.000 mm

Outside Diameter D1

N/A 72.0000 mm

Width B

N/A 30.20 mm

Fillet Radius ra

N/A 1.00 mm

Grease Speed Rating n1

N/A 6000 rpm

Oil Speed Rating n2

N/A 8000 rpm

Basic Dynamic Radial Load Rating C

N/A 39100 N

Basic Static Radial Load Rating Co

N/A 36500 N

Sealed Speed Rating n3

N/A 6000 rpm

Accessories

N/A Shield & Seal