Unit of Measure

Specifications

Bore d

N/A 80.000 mm

Outside Diameter D1

N/A 200.0000 mm

Width B

N/A 87.30 mm

Fillet Radius ra

N/A 2.50 mm

Grease Speed Rating n1

N/A 2000 rpm

Oil Speed Rating n2

N/A 3000 rpm

Basic Dynamic Radial Load Rating C

N/A 229000 N

Basic Static Radial Load Rating Co

N/A 216000 N