Unit of Measure

Specifications

Bore d

N/A 35.000 mm

Outside Diameter D1

N/A 80.0000 mm

Width B

N/A 38.10 mm

Fillet Radius ra

N/A 1.50 mm

Grease Speed Rating n1

N/A 5600 rpm

Oil Speed Rating n2

N/A 7500 rpm

Basic Dynamic Radial Load Rating C

N/A 52300 N

Basic Static Radial Load Rating Co

N/A 48000 N

Sealed Speed Rating n3

N/A 5600 rpm

Accessories

N/A Two Shields & Snap-Ring