Unit of Measure

Specifications

Bore d

N/A 40.000 mm

Outside Diameter D1

N/A 90.0000 mm

Width B

N/A 36.50 mm

Fillet Radius ra

N/A 1.50 mm

Grease Speed Rating n1

N/A 5000 rpm

Oil Speed Rating n2

N/A 6700 rpm

Basic Dynamic Radial Load Rating C

N/A 67100 N

Basic Static Radial Load Rating Co

N/A 65500 N

Sealed Speed Rating n3

N/A 5000 rpm

Accessories

N/A No Shield, no Seal