Unit of Measure

Specifications

Bore d

30.000 mm

Outside Diameter D1

72.0000 mm

Width B

30.20 mm

Fillet Radius ra

1.00 mm

Grease Speed Rating n1

6300 rpm

Oil Speed Rating n2

8500 rpm

Basic Dynamic Radial Load Rating C

46800 N

Basic Static Radial Load Rating Co

43000 N

Sealed Speed Rating n3

6300 rpm

Accessories

One Shield & Snap-Ring