Unit of Measure

Specifications

Bore d

100.000 mm

Outside Diameter D1

215.0000 mm

Width B

82.60 mm

Fillet Radius ra

2.50 mm

Grease Speed Rating n1

1800 rpm

Oil Speed Rating n2

2600 rpm

Basic Dynamic Radial Load Rating C

255000 N

Basic Static Radial Load Rating Co

255000 N

Sealed Speed Rating n3

1800 rpm

Accessories

Shield & Seal & Snap-Ring