Unit of Measure

Specifications

Bore d

N/A 95.000 mm

Outside Diameter D1

N/A 200.0000 mm

Width B

N/A 77.80 mm

Fillet Radius ra

N/A 2.50 mm

Grease Speed Rating n1

N/A 1900 rpm

Oil Speed Rating n2

N/A 2800 rpm

Basic Dynamic Radial Load Rating C

N/A 234000 N

Basic Static Radial Load Rating Co

N/A 224000 N

Sealed Speed Rating n3

N/A 1900 rpm

Accessories

N/A Two Seals & Snap-Ring