Unit of Measure

Specifications

Bore d

90.000 mm

Outside Diameter D1

190.0000 mm

Width B

73.00 mm

Fillet Radius ra

2.50 mm

Grease Speed Rating n1

2000 rpm

Oil Speed Rating n2

3000 rpm

Basic Dynamic Radial Load Rating C

212000 N

Basic Static Radial Load Rating Co

196000 N

Sealed Speed Rating n3

2000 rpm

Accessories

One Seal