Unit of Measure

Specifications

Bore d

75.000 mm

Outside Diameter D1

160.0000 mm

Width B

68.30 mm

Fillet Radius ra

2.00 mm

Grease Speed Rating n1

2600 rpm

Oil Speed Rating n2

3600 rpm

Basic Dynamic Radial Load Rating C

168000 N

Basic Static Radial Load Rating Co

140000 N

Sealed Speed Rating n3

2600 rpm

Accessories

One Shield & Snap-Ring