Unit of Measure

Specifications

Bore d

70.000 mm

Outside Diameter D1

150.0000 mm

Width B

63.50 mm

Fillet Radius ra

2.00 mm

Grease Speed Rating n1

2800 rpm

Oil Speed Rating n2

3800 rpm

Basic Dynamic Radial Load Rating C

153000 N

Basic Static Radial Load Rating Co

125000 N

Sealed Speed Rating n3

2800 rpm

Accessories

One Shield & Snap-Ring